SNVU760 February   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TPS3704x-Q1 Applications
  3. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TPS3704Q1EVM Schematic
    2. 2.2 TPS3704Q1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  4. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  5. 4EVM Setup and Operation
    1. 4.1 Supply Voltage (VDD)
    2. 4.2 Monitoring Input Voltage
    3. 4.3 Default Reset Outputs (RESET1 and RESET2)
    4. 4.4 Optional Reset Output (RESET3)
  6. 5Revision History

EVM Connectors

This section describes the connectors, jumpers, and test points on the EVM as well as how to connect, set up, and properly use the EVM. Each device has an independent supply connection, but all grounds are connected on the board.