SNVU760 February   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TPS3704x-Q1 Applications
  3. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TPS3704Q1EVM Schematic
    2. 2.2 TPS3704Q1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  4. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  5. 4EVM Setup and Operation
    1. 4.1 Supply Voltage (VDD)
    2. 4.2 Monitoring Input Voltage
    3. 4.3 Default Reset Outputs (RESET1 and RESET2)
    4. 4.4 Optional Reset Output (RESET3)
  6. 5Revision History

EVM Test Points

Table 3-1 lists the EVM test points as well as their functional descriptions. All TPS3704x-Q1 pins have a corresponding test point on the EVM. These test points are located close to the pins for more accurate measurements. In addition to the test points listed below, the EVM also has four additional GND test points.

Table 3-1 Test Points
TEST POINT NUMBERTEST POINT SILKSCREEN LABELFUNCTIONDESCRIPTION
TP1SENSE1Connection to SENSE1 pinAllows the user to monitor the SENSE1 pin
TP2SENSE2Connection to SENSE2 pinAllows the user to monitor the SENSE2 pin
TP3 SENSE3 Connection to SENSE3 pin Allows the user to monitor the SENSE3 pin
TP4 SENSE4 Connection to SENSE4 pin Allows the user to monitor the SENSE4 pin
TP5 RESET1 Connection to RESET1 pin Allows the user to monitor the RESET1 output
TP6 RESET2 Connection to RESET2 pin Allows the user to monitor the RESET2 output
TP7 RESET3 Connection to RESET3 pin Allows the user to monitor the RESET3 output
TP8 Vpu1 Pullup Voltage for RESET1 Option for pullup voltage other than VDD
TP9 Vpu2 Pullup Voltage for RESET2 Option for pullup voltage other than VDD
TP10 Vpu3 Pullup Voltage for RESET3 Option for pullup voltage other than VDD
TP11 VDD Supply voltage for EVM Supply voltage for EVM
TP12 GND GND for EVM GND for EVM
TP13 VIN1 Input1 for Monitoring Connect the input to be monitored
TP14 VIN2 Input2 for Monitoring Connect the input to be monitored
TP15 VIN3 Input3 for Monitoring Connect the input to be monitored
TP16 VIN4 Input4 for Monitoring Connect the input to be monitored