SNVU891 February   2025 LM25137 , LM25137-Q1 , LM25137F-Q1 , LM5137 , LM5137-Q1 , LM5137F , LM5137F-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Application Circuit Diagrams
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  9. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Load Transient Response
        2. 3.1.2.2 Start-Up and Shutdown With VIN
        3. 3.1.2.3 Start-Up and Shutdown With ENABLE ON and OFF
        4. 3.1.2.4 Switching Operation
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 Component Drawings
      2. 4.2.2 Layout Guidelines
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
        1. 6.2.1.1 Low-EMI Design Resources
        2. 6.2.1.2 PCB Layout Resources
        3. 6.2.1.3 Thermal Design Resources

Test Equipment

Voltage Source: Use an input voltage source capable of supplying 0V to 72V and 10A.

Multimeters:

  • Voltmeter 1: Input voltage at VIN to GND. Set the voltmeter to an input impedance of 100MΩ.
  • Voltmeter 2: Output voltage at VOUT to GND. Set the voltmeter to an input impedance of 100MΩ.
  • Ammeter 1: Input current. Set ammeter to a 1-second aperture time.
  • Ammeter 2: Output current. Set ammeter to a 1-second aperture time.

Electronic Load: The load must be an electronic constant-resistance (CR) or constant-current (CC) mode load capable of 0A to 20A at 12V. For a no-load input current measurement, disconnect the electronic load (as the load can draw a residual current).

Oscilloscope: With the scope set to 20MHz bandwidth and AC coupling, measure the output voltage ripple directly across an output capacitor with a short ground lead normally provided with the scope probe. Place the oscilloscope probe tip on the positive terminal of the output capacitor, holding the ground barrel of the probe through the ground lead to the negative terminal of the capacitor. TI does not recommend using a long-leaded ground connection, as this action can induce additional noise given a large ground loop. Adjust the oscilloscope as needed to measure other waveforms.

Safety: Always use caution when touching any circuits that can be live or energized.