SPRACS8 May 2022 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
Table 3-3 provides the details of I2CHandle structure defined in the example code.
| Structure Members | Description |
|---|---|
| base | Base address of I2C module used |
| SlaveAddr | Slave address of EEPROM |
| pControlAddr | Pointer to variable which stores EEPROM address |
| NumOfAddrBytes | Number of address byte required by EEPROM |
| pTX_MsgBuffer | Pointer to TX message buffer |
| pRX_MsgBuffer | Pointer to RX message buffer |
| NumOfDataBytes | Number of data bytes in a I2C transaction |
| currentHandlePtr | Pointer to I2CHandle object |
| numofSixteenByte | Number of 16 bytes in data packet Note: FIFO depth in 16. so, we calculate number of 16 bytes. |
| remainingbytes | Number of bytes which are less than 16 bytes |
| WriteCycleTime_in_us | Write cycle time (in us) defined based on EEPROM |