SPRACU1A October 2020 – June 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
Routing rules are applied to signals in groups called net classes. Each net class contains signals with the same routing requirements. This simplifies the implementation and compliance of these routes. Table 2-4 lists the clock net classes for the DDR4 interface. Table 2-5 lists the signal net classes, and associated clock net classes, for signals in the DDR4 interface. These net classes are then linked to the termination and routing rules that follow.
| Clock Net Class | Processor Pin Names |
|---|---|
| CK | DDR0_CK0 / DDR0_CK0_n |
| DQS0 | DDR0_DQS0 / DDR0_DQS0_n |
| DQS1 | DDR0_DQS1 / DDR0_DQS1_n |
| Signal Net Class | Associated Clock Net Class | Processor Pin Names |
|---|---|---|
| ADDR_CTRL | CK | DDR0_A[13:0], DDR0_WE_n, DDR0_CAS_n, DDR0_RAS_n, DDR0_ACT_n, DDR0_BA0, DDR0_BA1, DDR0_BG0, DDR0_BG1, DDR0_PAR, DDR0_CS0_n, DDR0_CS1_n, DDR0_ODT0, DDR0_ODT1, DDR0_CKE0, DDR0_CKE1 |
| BYTE0 | DQS0 | DDR0_DQ[7:0], DDR0_DM0 |
| BYTE1 | DQS1 | DDR0_DQ[15:8], DDR0_DM1 |