SPRACU1A October 2020 – June 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
Figure 2-3 shows the required placement for the processor and the DDR4 devices. The dimensions for this figure are defined in Table 2-3. The placement does not restrict the side of the PCB on which the devices are mounted. The ultimate purpose of the placement is to limit the maximum trace lengths and allow for proper routing space.
Figure 2-3 DDR4 Placement Specifications| Number | Parameter | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | x1 | 2000 | Mils | |
| 2 | y1 | 500 | Mils | |
| 3 | y2 | 1000 | Mils | |
| 4 | y3 | 750 | Mils |