SPRACV2 November 2020 AWR1843 , AWR2243
In single chip usage context, in interference-free environments, all self-calibrations can be enabled, including the RF INIT calibrations and Run Time calibrations. Typically, the host is expected to trigger RF INIT calibrations once at the beginning of each power cycle. The host also enables run-time calibrations by configuring the device to self-trigger calibration updates at a configurable periodicity (for example, once in N number of frames, amounting to ~1 second). The device then schedules auto-periodic calibrations, with a 10°C hysteresis to avoid unnecessary successive retriggers. Alternately, the host may also explicitly trigger Run Time calibration after it senses a significant temperature change (for example, ~30°C).
These calibrations do not disturb any inter-channel imbalances in single-chip context due to inherent channel matching within each device. But the situation is different in cascade systems and in advanced single-chip usages. In cascade usage, this note provides guidelines to mitigate process and temperature variation effects without disturbing inter-channel imbalances. This note also provides guidelines to enable advanced single chip usages that desire stability of radar return signal’s absolute phase over time across frames.
Further, in typical automotive usages, where interference from other radars can be expected, some of these calibrations are discouraged to be used in field, to avoid interference corrupted calibration results. The recommendations in this note avoid running in-field those RF INIT or Run Time calibrations that are susceptible to interference corruption. Instead, some calibration procedures in interference-free customer factory (one time per device) and other temperature adjustment procedures in-field are recommended.
TX phase shifter accuracies can also be improved with similar calibration approaches. These are relevant in interference and cascade contexts.