SPRACV2 November 2020 AWR1843 , AWR2243
Due to data synchronizers in the synthesizer chirp starting path, there can be 0/1.1 ns bimodal jitter in the starting of each RF chirp wrt RX ADC sampling. This can lead to a small chirp to chirp phase jitter whose magnitude depends on IF frequency. For example, this translates to 360° x 1.1 ns x 1 MHz = 0.4° at 1-MHz IF in range dimension; 4° for 10-MHz IF, and 8° for 20-MHz IF. This chirp to chirp phase jitter can result in a slight leakage of tones in velocity dimension at the same IF frequency during Doppler processing. The behavior is expected to be random, varying with time, temperature, and device to device.