SPRADE4 January   2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Control Card Overview
  5. 2SDK and Dependencies
    1. 2.1 Software Development Kit
    2. 2.2 Python
    3. 2.3 OpenSSL
  6. 3 Code Composer Studio
    1. 3.1 Download/Install
  7. 4Power Connections
    1. 4.1 System Power
  8. 5Build and Run Example
    1. 5.1 CCS Device Setup
      1. 5.1.1 Configure the Device's BOOT Mode to be Used With CCS Scripting
      2. 5.1.2 Setup UART Terminal
    2. 5.2 Example Project Setup
  9. 6References

Abstract

This guide is intended for first-time users of AM263x Control Card EVM. The instructions walk through each step required to go from powering the EVM, setting up the environment, and building/running an example program.