SPRADE4 January 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The AM263x Control Card Evaluation Module (EVM) is an evaluation and development board for the Texas Instruments Sitara™ AM263x series of microcontrollers (MCUs). This EVM provides an easy way to start developing on the AM263x MCUs through a simple user interface consisting of buttons, LEDs, and on-board emulation for programming and debugging. Optionally, the control card can also enable header pin access to key signals through the use of a high speed edge connector (HSEC) baseboard docking station for rapid prototyping.

To purchase the optional HSEC baseboard docking station: www.ti.com/tool/TMDSHSECDOCK.