SPRADH2A February   2024  – November 2024 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1 , DS90UB953A-Q1 , DS90UB960-Q1 , TDES960 , TSER953

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Connecting Multiple CSI-2 Cameras to the SoC
    1. 2.1 CSI-2 Aggregator Using SerDes
    2. 2.2 CSI-2 Aggregator without Using SerDes
    3. 2.3 Supported Camera Data Throughput
  6. 3Enabling Multiple Cameras in Software
    1. 3.1 Camera Subsystem Software Architecture
    2. 3.2 Image Pipeline Software Architecture
  7. 4Reference Design
    1. 4.1 Supported Cameras
    2. 4.2 Setting up Four IMX219 Cameras
    3. 4.3 Configuring Cameras and CSI-2 RX Interface
    4. 4.4 Streaming from Four Cameras
      1. 4.4.1 Streaming Camera Data to Display
      2. 4.4.2 Streaming Camera Data through Ethernet
      3. 4.4.3 Storing Camera Data to Files
    5. 4.5 Multicamera Deep Learning Inference
      1. 4.5.1 Model Selection
      2. 4.5.2 Pipeline Setup
  8. 5Performance Analysis
  9. 6Summary
  10. 7References
  11. 8Revision History

Revision History

Changes from Revision * (February 2024) to Revision A (November 2024)

  • Added the Supported Camera Data Throughput section on supported camera data throughputGo
  • Added a list of tested multiple camera combinations in Supported Cameras sectionGo
  • Updated software setup in Configuring Cameras and CSI-2 RX Interface sectionGo
  • Updated Gstreamer pipelines in Streaming from Four Cameras section Multicamera Deep Learning InferenceGo
  • Updated Gstreamer pipelines in Multicamera Deep Learning Inference sectionGo