SPRADM7 March   2025 AWR2944 , IWR2944

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Definitions, Abbreviations, Acronyms
  5. 2Introduction
  6. 3Device Architecture Overview
  7. 4Key Power Consuming Blocks In AWR2944 Device
  8. 5Fundamental Power Optimization Strategies
  9. 6SDK-based Power Optimization methods for AWR2944 Device
    1. 6.1 Typical Radar Measurement Cycle
    2. 6.2 Power States During a Typical Radar Measurement Cycle
    3. 6.3 Power Reduction Techniques Implemented In Mililmeter Wave Demo
  10. 7Equipment Needed For Evaluation
  11. 8Summary
  12. 9References

Abstract

This application note help users with varying power constraints using the TI AWR2944 mmWave Sensor. Varying degrees of power optimization are possible on the sensor depending on the application and use case. Power optimization can be implemented in many different forms depending on what is appropriate for the use case. This document describes the implementation of different optimization techniques along with both the degree of power savings and associated design tradeoffs.