SPRADM7 March   2025 AWR2944 , IWR2944

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Definitions, Abbreviations, Acronyms
  5. 2Introduction
  6. 3Device Architecture Overview
  7. 4Key Power Consuming Blocks In AWR2944 Device
  8. 5Fundamental Power Optimization Strategies
  9. 6SDK-based Power Optimization methods for AWR2944 Device
    1. 6.1 Typical Radar Measurement Cycle
    2. 6.2 Power States During a Typical Radar Measurement Cycle
    3. 6.3 Power Reduction Techniques Implemented In Mililmeter Wave Demo
  10. 7Equipment Needed For Evaluation
  11. 8Summary
  12. 9References

Device Architecture Overview

 Device Block Diagram Figure 3-1 Device Block Diagram

The power consumption of AWR294x can be reduced by some techniques. These power reduction techniques can be achieved through appropriate programming of the MSS and DSP. The architecture of the AWR2944 allows the radar device to completely or partially power off specific blocks in different subsystems.