SPRUIW8 November   2020

 

  1.   Trademarks
  2. 1Board Overview
    1. 1.1 Kit Contents
    2. 1.2 Features
    3. 1.3 Specifications
    4. 1.4 Using the F28002x LaunchPad
    5. 1.5 BoosterPacks
    6. 1.6 Hardware Revisions
      1. 1.6.1 Revision A
  3. 2Software Development
    1. 2.1 Software Tools and Packages
    2. 2.2 F28002x LaunchPad Demo Program
    3. 2.3 Programming and Running Other Software on the F28002x LaunchPad
  4. 3Hardware Description
    1. 3.1 Functional Description and Connections
      1. 3.1.1  Microcontroller
      2. 3.1.2  LEDs
      3. 3.1.3  Encoder Connectors
      4. 3.1.4  FSI
      5. 3.1.5  CAN
      6. 3.1.6  CLB
      7. 3.1.7  Boot Modes
      8. 3.1.8  BoosterPack Headers
        1. 3.1.8.1 BoosterPack Sites
      9. 3.1.9  Analog Voltage Reference Header
      10. 3.1.10 Other Headers and Jumpers
        1. 3.1.10.1 USB Isolation Block
        2. 3.1.10.2 BoosterPack Site 2 Power Isolation
        3. 3.1.10.3 Alternate Power
        4. 3.1.10.4 5 V Step-up Converter
    2. 3.2 Debug Interface
      1. 3.2.1 XDS110 Debug Probe
      2. 3.2.2 XDS110 Output
      3. 3.2.3 Virtual COM Port
    3. 3.3 Alternate Routing
      1. 3.3.1 Overview
      2. 3.3.2 UART Routing
      3. 3.3.3 EQEP Routing
      4. 3.3.4 CAN Routing
      5. 3.3.5 FSI Routing
      6. 3.3.6 X1/X2 Routing
      7. 3.3.7 PWM DAC
      8. 3.3.8 Other GPIOs
  5. 4Board Design
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 BOM
    4. 4.4 LAUNCHXL-F280025C Board Dimensions
  6. 5Frequently Asked Questions
  7. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design

BoosterPacks

The LAUNCHXL-F280025C provides a simple and inexpensive way to develop applications with the F28002x series microcontroller. BoosterPacks are pluggable add-on boards for the LaunchPad ecosystem that follow a pin-out standard created by Texas Instruments. The TI and third-party ecosystem of BoosterPacks greatly expands the peripherals and potential applications that you can explore with the F28002x LaunchPad.

Some examples of BoosterPacks that are compatible with the F28002x LaunchPad are listed in Table 1-2. Please note that this is not an exhaustive list of supported BoosterPacks.

Table 1-2 Featured BoosterPacks for the F28002x LaunchPad
BoosterPack / Board Application & Usage

BOOSTXL-3PHGANINV

Features a 48-V/10-A three-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives.

BOOSTXL-DRV8323RS

BOOSTXL-DRV8323RH

DRV8323RS/H Three-Phase, 15A smart gate driver with buck, shunt amps (SPI or Hardware Interface) Evaluation Module. Individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, ideal for sensorless BLDC algorithms.

TMDSFSIADAPEVM

FSI adapter board assists in understanding the functionality of the C2000’s FSI communications peripheral. Enables evaluation of the peripheral for decentralized and point-to-point real-time control system use cases, such as those in industrial drives, servo, sensing networks, and solar system and industrial power.

BOOSTXL-BUCKCONV

Digital Power Buck Converter BoosterPack for learning the basics of digital power control with C2000 microcontrollers. The buck converter power stage supports dynamic loads and converts an external 9-VDC power supply to a configurable DC output voltage.

BOOSTXL-POSMGR

PositionManager BoosterPack is a flexible low voltage platform intended for evaluating interfaces to absolute encoders and analog sensors like resolvers and SinCos transducers.

BOOSTXL-SHARP128

Sharp® 128x128 Memory LCD and microSD Card BoosterPack, controlled using SPI. Display sensor readings, time, graphics, or other information using the LCD screen.

Note: Software support for the BoosterPacks and boards listed will vary.

Users can also design their own BoosterPacks for the F28002x LaunchPad. Ensure that compatbility requirements are met by referencing the signal pinout in the LAUNCHXL-F280025C Quick Start Guide (SPRUIW5) or schematic.