SPRUIZ4B May   2021  – June 2022

 

  1.   F280039C controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar With the controlCARD
    1. 4.1 F280039C controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Using the controlCARD
    4. 4.4 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Revision History

Changes from Revision A (October 2021) to Revision B (June 2022)

  • Section 2 (Hardware Quick Setup Guide): Added WARNING about using controlCARD in a high-voltage setup.Go
  • Section 4.3 (Using the controlCARD): Added WARNING about using controlCARD in a high-voltage setup. Updated section.Go
  • Section 4.4 (Experimentation Software): Updated section.Go
  • Section 5.3 (Evaluation of the Analog-to-Digital Converters (ADCs)): Updated "On-board resistors and capacitors" paragraph.Go
  • Section 6 (Hardware References): Added WARNING about using controlCARD in a high-voltage setup.Go