SPRUIZ4B May   2021  – June 2022

 

  1.   F280039C controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar With the controlCARD
    1. 4.1 F280039C controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Using the controlCARD
    4. 4.4 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Experimentation Software

Code Composer Studio (CCS) Integrated Development Environment (IDE) is recommended for developing and debugging software for the C2000 series of MCUs. CCS is free to download and use with the controlCARD.

C2000Ware contains a full suite of example software designed to work with the F280039C controlCARD.

This software package includes many example projects that allow the user to experiment with the ADC, PWM, and other C2000 peripherals.

Support files for both register-level and driver-level programming are included with C2000Ware:

  • Register header files are located at: \ti\c2000\C2000Ware_XXXX\device_support\F28003x\examples
  • Driverlib programming examples are located at: \ti\c2000\C2000Ware_XXXX\driverlib\F28003x\examples
For users new to C2000’s F28003x series of devices and CCS, TI’s C2000 Academy provides several easy-to-follow training modules and hands-on lab exercises to help users get started quickly.