SPRUIZ4B May   2021  – June 2022

 

  1.   F280039C controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar With the controlCARD
    1. 4.1 F280039C controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Using the controlCARD
    4. 4.4 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Warnings About Specific controlCARD Revisions

MCU100E1

  • TP4 is incorrectly labeled as 5V5 on the front side of the controlCARD. TP4 corresponds to device ground (GND).

  • TP1 is incorrectly labeled as device ground (GND) on the front side of the controlCARD. TP1 corresponds to the HSEC 5.0-V input.

  • The TPD6E05U06RVZR ESD protection devices (U5, U6, U7, and U8) are not populated on the controlCARD. Take the necessary precautions to protect the ADC channels on the controlCARD from ESD and overvoltage damage.

  • See warning above about power supply stability

MCU100A

  • See warning above about power supply stability