SPRUJ40C may   2022  – may 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1EVM Revisions and Assembly Variants
  5. 2System Description
    1. 2.1 Key Features
      1. 2.1.1 Thermal Compliance
      2. 2.1.2 Processor
      3. 2.1.3 Power Supply
      4. 2.1.4 Memory
      5. 2.1.5 JTAG/Emulator
      6. 2.1.6 Supported Interfaces and Peripherals
      7. 2.1.7 Expansion Connectors/Headers to Support Application Specific Add‐On Boards
    2. 2.2 Functional Block Diagram (SK-AM62 and SK-AM62B)
    3. 2.3 Functional Block Diagram (SK-AM62-P1 and SK-AM62B-P1)
    4. 2.4 AM62x SKEVM Interface Mapping
    5. 2.5 Power ON/OFF Procedures
      1. 2.5.1 Power-On Procedure
      2. 2.5.2 Power-Off Procedure
      3. 2.5.3 Power Test Points
    6. 2.6 Peripheral and Major Component Description
      1. 2.6.1  Clocking
        1. 2.6.1.1 Peripheral Ref Clock
      2. 2.6.2  Reset
      3. 2.6.3  OLDI Display Interface
      4. 2.6.4  CSI Interface
      5. 2.6.5  Audio Codec Interface
      6. 2.6.6  HDMI Display Interface
      7. 2.6.7  JTAG Interface
      8. 2.6.8  Test Automation Header
      9. 2.6.9  UART Interface
      10. 2.6.10 USB Interface
        1. 2.6.10.1 USB 2.0 Type A Interface
        2. 2.6.10.2 USB 2.0 Type C Interface
      11. 2.6.11 Memory Interfaces
        1. 2.6.11.1 DDR4 Interface
        2. 2.6.11.2 OSPI Interface
        3. 2.6.11.3 MMC Interfaces
          1. 2.6.11.3.1 MMC0 - eMMC Interface
          2. 2.6.11.3.2 MMC1 - Micro SD Interface
          3. 2.6.11.3.3 MMC2 - Wilink Interface
        4. 2.6.11.4 EEPROM
      12. 2.6.12 Ethernet Interface
        1. 2.6.12.1 CPSW Ethernet PHY 2 Default Configuration
        2. 2.6.12.2 CPSW Ethernet PHY 1 Default Configuration
      13. 2.6.13 GPIO Port Expander
      14. 2.6.14 GPIO Mapping
      15. 2.6.15 Power
        1. 2.6.15.1 Power Requirements
        2. 2.6.15.2 Power Input
        3. 2.6.15.3 Power Supply
        4. 2.6.15.4 Power Sequencing
        5. 2.6.15.5 AM62x SoC Power
        6. 2.6.15.6 Current Monitoring
      16. 2.6.16 AM62x SKEVM User Setup/Configuration
        1. 2.6.16.1 EVM DIP Switches
        2. 2.6.16.2 Boot Modes
        3. 2.6.16.3 User Test LEDs
      17. 2.6.17 Expansion Headers
        1. 2.6.17.1 PRU Connector
        2. 2.6.17.2 User Expansion Connector
        3. 2.6.17.3 MCU Connector
      18. 2.6.18 Interrupt
      19. 2.6.19 I2C Address Mapping
  6. 3Known Issues and Modifications
    1. 3.1  Issue 1 - HDMI/DSS Incorrect Colors on E1
    2. 3.2  Issue 2 - J9 and J10 Header Alignment on E1
    3. 3.3  Issue 3 - USB Boot descoped on E1
    4. 3.4  Issue 4 - OLDI Connector Orientation and Pinout
    5. 3.5  Issue 5 - Bluetooth descoped on E2 EVMs
    6. 3.6  Issue 6 - Ethernet PHY CLK Skew Default Strapping Changes
    7. 3.7  Issue 7 - TEST_POWERDOWN changes
    8. 3.8  Issue 8 - MMC1_SDCD spurious interrupts
    9. 3.9  Issue 9 - PD Controller I2C2 IRQ Not Pinned Out
    10. 3.10 Issue 10 - INA Current Monitor Adress Changes
    11. 3.11 Issue 11 - Test Automation I2C Buffer Changes
  7.   Regulatory Compliance
  8.   Revision History

USB 2.0 Type C Interface

On SKEVM, USB 2.0 Interface is offered through USB Type-C Connector J13 Mfr part# 2012670005 that supports data rate up to 480 Mbps. J13 is used for Data communication and also as power connector. It is configured as DRP port using PD controller TPS65988DHRSHR IC, so it can act as either Host or Device. The role of the port depends on the type of the device getting connected on the connector and its ability to either sink or source. When the port is acting as DFP, it can source up to 5V@500mA.

USB 2.0 Data lines DP and DM from J13 are connected to the USB0 interface of AM62x SoC via choke and ESD protection device. USB0_VBUS to the SoC is provided through a resistor divider network.

A common mode choke of Mfr Part# DLW21SZ900HQ2B is provided on USB Data lines to take care of EMI/EMC. An ESD protection device of part number ESD122DMXR is included to dissipate ESD strikes on USB2.0 DP/DM Signals. An ESD protection device of part number TPD1E01B04DPLT is included on CC signals and TVS2200DRVR IC is included on VBUS rail of Type-C Connector J13 to dissipate ESD strikes.

Note: Please see Section 3.3 for details on the differences between E1 and latter implementation of the USB Subsystem.

GUID-F0690B6F-4FFE-4B59-9141-D117CE097285-low.png