SPRUJ62 December 2022 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
The EVM supports up to two (2) LIN Bus interfaces. The Local Interconnect Network (LIN) is a single wire bidirectional bus used for low speed in-vehicle networks. The two EVM interfaces are supported on a 4-pin, 2.54-mm pitch header [J28]. The interface meets LIN 2.2A and ISO/DIS17987-4.2 physical standards, and supports rates up to 100kbps, and is design to support 12-V applications. Each LIN interface has option of being master or slave. See Section 2.2.1 for configuration details.
Pin # | Pin Name | Description | Direction |
---|---|---|---|
1 | VBUS_LIN | LIN Bus Power (4V-45V) | Input (optional) |
2 | LIN #1 | Interface using UART6 | Bi-Dir |
3 | LIN #2 | Interface using UART9 | Bi-Dir |
4 | GND | Ground |