SPRUJ68A January 2023 – October 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The EVM supports three USB3.1 Gen1 Type A ports [J9][J11], which operate in Host mode. The combined VBUS output for these ports is limited to 2.8A. Also supported is one USB3.1 Gen1 Type C interface [J11], which can function as DFP. The VBUS output for this port is limited to 1.5A.