SPRUJ68A January 2023 – October 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The EVM supports JTAG emulation/debugger through a dedicated emulation connector [J13] on the baseboard. The connector is aligned with the Texas Instrument 20-pin CTI header standard (2x20, 1.27mm pitch), and is compatible with Texas Instruments modules (XDS110, XDS200, XDS560v2) and 3rd party modules.
| Pin No. | Pin Name | Description (Processor Pin #) | Dir |
|---|---|---|---|
| 1 | TMS | Test Mode Select(TMS) | Input |
| 2 | TRSTn | Test Reset | Input |
| 3 | TDI | Test Data Input | Input |
| 4 | TDIS | Target Disconnect | Output |
| 5 | Vref | Target Voltage Detect, 3.3V | Output |
| 6 | <No pin> | No pin/Key | |
| 7 | TDO | Test Data Output | Output |
| 8 | GND | Ground | |
| 9 | RTCK | Test Clock Return | Output |
| 10 | GND | Ground | |
| 11 | TCK | Test Clock | Input |
| 12 | GND | Ground | |
| 13 | EMU0 | Emulation Pin 0 | Bi-Dir |
| 14 | EMU1 | Emulation Pin 1 | Bi-Dir |
| 15 | RESETz | Target Reset | Input |
| 16 | GND | Ground | |
| 17 | Open | ||
| 18 | Open | ||
| 19 | Open | ||
| 20 | GND | Ground | |