SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The General Purpose IOs of processor are segmented into two major groups as WKUP/MCU and MAIN, but are used interchangeably for this design. Table 3-19 describes the GPIO mapping to the EVM peripherals of the processor and provides the default settings.
Processor GPIO | Processor Pin Name | Function | Dir/Level | Remarks |
---|---|---|---|---|
GPIO0_12 |
OSPI0_CSn1 |
Power Management IC Interrupt |
Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Request (default) |
GPIO0_13 |
OSPI0_CSn2 |
Ethernet PHY Interrupt |
Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Request (default) |
GPIO0_14 |
OSPI0_CSn3 |
Serial Flash Memory Interrupt |
Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Request (default) |
GPIO0_15 |
GPMC0_AD0 |
CSI0 Camera Expansion (J33, J37) |
Bi-Dir |
Expansion Board Specific (J33.17, J37.8) |
GPIO0_16 |
GPMC0_AD1 |
CSI0 Camera Expansion (J33, J37) |
Bi-Dir |
Expansion Board Specific (J33.18, J37.18) |
GPIO0_17 |
GPMC0_AD2 |
CSI1 Camera Expansion (J34, J37) |
Bi-Dir |
Expansion Board Specific (J34.17, J37.20) |
GPIO0_18 |
GPMC0_AD3 |
CSI1 Camera Expansion (J34, J37) |
Bi-Dir |
Expansion Board Specific (J34.18, J37.22) |
GPIO0_19 |
GPMC0_AD4 |
CSI2 Camera Expansion (J2, J36) |
Bi-Dir |
Expansion Board Specific (J2.17, J36.8) |
GPIO0_20 |
GPMC0_AD5 |
CSI2 Camera Expansion (J2, J36) |
Bi-Dir |
Expansion Board Specific (J2.18, J36.18) |
GPIO0_21 |
GPMC0_AD6 |
CSI3 Camera Expansion (J1, J36) |
Bi-Dir |
Expansion Board Specific (J1.17, J36.20) |
GPIO0_22 |
GPMC0_AD7 |
CSI3 Camera Expansion (J1, J36) |
Bi-Dir |
Expansion Board Specific (J1.18, J36.22) |
GPIO0_31 |
GPMC0_CLK |
CSI0/CSI1 Camera Expansion (J37) |
Bi-Dir |
Expansion Board Specific (Pin 6) |
GPIO0_33 |
GPMC0_OEn_Ren |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 13) |
GPIO0_36 |
GPMC0_BE1n |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 37) |
GPIO0_38 |
GPMC0_WAIT1 |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 7) |
GPIO0_41 |
GPMC0_CSn0 |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 36) |
GPIO0_42 |
GPMC0_CSn1 |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 22) |
GPIO0_67 |
MMC2_DAT1 |
Display Expander Interrupt |
Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Request (default) |
GPIO0_68 |
MMC2_DAT0 |
Reset for Camera Expansion (J36, J37) |
Output |
'0' - Device Reset (default), '1' - Normal Operation |
GPIO0_69 |
MMC2_CLK |
CSI2/CSI3 Camera Expansion (J36) |
Bi-Dir |
Expansion Board Specific (Pin 6) |
GPIO0_70 |
MMC2_CMD |
SD Card IO Voltage Selection |
Output |
‘0’ – SD Card IO Voltage is 1.8V‘1’ – SD Card IO Voltage is3.3 V (default) |
GPIO0_71 |
MMC2_SDCD |
Test Point (TP85) |
Bi-Dir |
Test Point Access (TP85) |
GPIO0_72 |
MMC2_SDWP |
Reserved / Ethernet Expansion |
Input |
Reserved |
GPIO1_15 |
SPI0_CS0 |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 29) |
GPIO1_16 |
SPI0_CS1 |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 32) |
GPIO1_17 |
SPI0_CLK |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 31) |
GPIO1_18 |
SPI0_D0 |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 33) |
GPIO1_19 |
SPI0_D1 |
eFUSE Power Supply Enable |
Output |
'0’– Disabled (default) , ‘1’– Enabled |
GPIO1_30 |
EXT_REFCLK1 |
System Power Down |
Output |
'0’– Normal Operation (default) , ‘1’– System Power Down/Off |
GPIO1_31 |
EXTINTn |
Test Automation Interrupt #1 |
Input |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Request (default) |
GPIO1_49 |
MMC1_SDWP |
User LED |
Output |
'0' - LED [LD6] Off (Default), '1' - LED [LD6] On / Red |
MCU_GPIO0_7 |
MCU_UART0_CTSn |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 16) |
MCU_GPIO0_8 |
MCU_UART0_RTSn |
40 pin Expansion Header (J28) |
Bi-Dir |
Expansion Board Specific (Pin 18) |
MCU_GPIO0_11 |
WKUP_UART0_CTSn |
SW1 Pushbutton |
Input |
'0’ – SW1 is Pressed‘1’ – SW1 is NOT Pressed(default) |
MCU_GPIO0_12 |
WKUP_UART0_RTSn |
CAN-Bus PHY Stand-by [J5, J8] |
Output |
'0' - Normal Mode, '1' - Standby Mode (default) |
MCU_GPIO0_23 |
WKUP_CLKOUT0 |
Watchdog Timer Interrupt |
Output |
‘0’ – Active Interrupt Request ‘1’ – No Interrupt Request (default) |