SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM board identified and revision information are stored in an on-board EEPROM. The first 259 bytes of memory are pre-programmed with EVM identification information. The format of that data is provided in the table below. The remaining 32509 bytes are available for data or code storage.
The EEPROM is accessible from WKUP I2C0 port of processor at address 0x51.
| Field Name | Offset / Size | Value | Comments |
|---|---|---|---|
| MAGIC | 0000/ 4B | 0xEE3355AA | Header Identifier |
| M_TYPE | 0004/1B | 0x1 | Fixed length and variable position board ID header |
| M_LENGTH | 0005/2B | 0x37 | Size of payload |
| B_TYPE | 0007/1B | 0x10 | Payload type |
| B_LENGTH | 0008/2B | 0x2E | Offset to next header |
| B_NAME | 000A/16B | AM67/TDA4VENX-EVM | Name of the board |
| DESIGN_REV | 001A/2B | E1 | Revision number of the design |
| PROC_NBR | 001C/4B | 170 |
Design Reference Number |
| VARIANT | 0020/2B | 1 | Design variant number |
| PCB_REV | 0022/2B | E1 | Revision number of the PCB |
| SCHBOM_REV | 0024/2B | 0 | Revision number of the schematic |
| SWR_REV | 0026/2B | 1 | First software release number |
| VENDORID | 0028/2B | 1 | |
| BUILD_WK | 002A/2B | Week of the year of production | |
| BUILD_YR | 002C/2B | Year of production | |
| BOARDID | 002E/6B | 0 | |
| SERIAL_NBR | 0034/4B | Incrementing board number | |
| DDR_INFO | 0038/1B | 0x11 |
DDR Info Header Identifier |
|
DDR_LENGTH |
0039/2B | 0x2 | DDR Info Size |
|
DDR_CONTROL |
003B/2B | 0xC560 | DDR Control Word |
| END_LIST | 003D/1B | 0xFE | End Marker |