SPRUJC0 April 2024
The PGAs on the LaunchPad are connected to J10 header. Some of the PGA signals (PGA1/2/3_INP and PGA3_INM) can be accessed through the BoosterPack header as well when the switch is pulled to 1. All PGAs are initially connected to J10 header by default when the switch is pulled to 0 as described below in Table 3-6.
PGA SEL | 0 (right) | 1 (left) |
---|---|---|
PGA1_INP | J10 | BP Headers |
PGA1_INM | J10 | GND |
PGA2_INP | J10 | BP Headers |
PGA2_INM | J10 | GND |
PGA3_INP | J10 | BP Headers |
PGA3_INM | J10 | BP Headers |