STDA007 July   2025 ISOS141-SEP , TMS570LC4357-SEP , TPS7H2140-SEP , TPS7H2221-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction: TI Space-Grade Product Portfolio
  5. 2Fault Monitoring: Measuring What Matters
    1. 2.1 Current Monitoring
    2. 2.2 Voltage Comparison and Threshold Detection
    3. 2.3 Temperature Sensing
  6. 3Precision Data Acquisition
  7. 4Decision-Making: From Simple Logic to Intelligent Control
    1. 4.1 Logic-Based Decision Paths
    2. 4.2 MCU-Based Control
  8. 5Isolation and Containment: Preventing Fault Propagation
  9. 6Ensuring Power Availability With Smart Redundancy
    1. 6.1 Diode-Based Redundancy
  10. 7Summary
  11. 8Reference

Ensuring Power Availability With Smart Redundancy

In space systems, power supply robustness is not just important—it is mission critical. If a power rail fails, recovery options are extremely limited. Therefore, many satellite designs implement redundant power supplies to maintain continuous operation of vital subsystems.

At first glance, redundant supply design may seem straightforward. However, when implemented properly, it involves careful coordination of detection, isolation, and timing mechanisms.