SWAY034 April 2021 CC1312R7 , CC1352P , CC1352P7 , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652P7 , CC2652PSIP , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP
Wireless networking technologies offer a number of advantages over wired networking technologies when an existing infrastructure does not exist.
Table 5-1 compares the different wireless technologies for home and building automation.
Zigbee | Thread | Bluetooth Low Energy | Wi-Fi | |
---|---|---|---|---|
Band | 2.4-GHz industrial- scientific-medical (ISM) | 2.4-GHz ISM | 2.4-GHz ISM | 2.4-GHz/5-GHz ISM |
Throughput | 250 kbps | 250 kbps | As high as 2 Mbps | As high as hundreds of Mbps |
One-hop range | As high as a few hundreds of meters; routers can extend range through multihop | As high as a few hundreds of meters; routers can extend range through multihop | Can go as high as a few hundreds of meters, with long-range mode in Bluetooth 5 | Tens of meters; extendable using multiple access points |
Battery type and life | Years on a coin cell | Years on a coin cell | Years on a coin cell | AAA/AA for years |
Topology | Mesh | Mesh | Point-to-point, mesh | Star; some mesh being standardized |
Traffic profile | Local device-to-device, many to one and one to many | Device-to-device and device-to-cloud | Best for device-to-smartphones | Device-to-cloud |
Protocol layering | Network and application | Network with Internet Protocol (IP) standards on top | Network and application | Network with IP standards on top |
Certification program and interoperability | End product certification | Stack certification | Stack certification | Data-link layer and some upper-layer stack certification |
Security | Networkwide encryption and authentication through installation codes | Password-based authentication with Datagram Transport Layer Security (DTLS) | Asymmetric encryption for key generation and exchange, connection pairwise keys | Password and certificate-based authentication, supports all IP-based security standards |
IP connectivity and support | Requires gateway to perform IP address translation | Native IPv6 networking | Requires gateway to perform IP address translation | Native |