SWCU193 April 2023 CC2340R2 , CC2340R5 , CC2340R5-Q1
When the LF clock loss feature is enabled by setting the PMCTL.RSTCTL[2] LFLOSS bit and CKMD.LFMONCTL[0] EN bit, a detected loss of the selected LF source (low frequency crystal (LFXT) or low frequency oscillator (LFOSC)) results in a system reset. After recovery, the PMCTL.RSTSTA[2:0] RESETSRC and PMCTL.RSTSTA[7:4] SYSSRC bit fields show clock loss as the source of reset.