SWRA654A December   2019  – April 2020 CC2652R , CC2652R7 , CC2652RSIP

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
      1.      6
      2.      7
      3.      8
      4.      9
        1.       10
        2.       11
        3.       12
      5.      13
    5.     14
  2.   15

Coexistence

When two or more devices in close proximity are using different radio technologies operating at the same frequency band, some mechanism must be used to make sure that the performance of the devices is maintained. This feature is called coexistence and can be used regardless of whether the devices are using a shared antenna or dedicated antennas. This section describes how coexistence works for different protocols.