SWRA654A December   2019  – April 2020 CC2652R , CC2652R7 , CC2652RSIP

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
      1.      6
      2.      7
      3.      8
      4.      9
        1.       10
        2.       11
        3.       12
      5.      13
    5.     14
  2.   15

SimpleLink WLAN Access Point

This application report presents the benefits and the possibilities in extending an existing WLAN Access Point to use an additional IoT protocol such as Zigbee®, Thread, or Bluetooth® Low Energy. It will present the different technologies and what they can be used for. It will also present the proposed hardware solutions and example applications.