SWRA714B July 2021 – June 2025 CC1312PSIP , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R
The OAD tests were conducted with an image size of 352256 Bytes using different block sizes and 50kbps PHY. The results vary depending on the number of hops that the data has to travel to the destination. OAD was tested for a maximum hop count of 2. Consider these values to be taken in a mostly noise-free environment. Heavy traffic leads to repeating packets, which increases the total download duration.
| Number of Hops | Block Size (B) | Download Duration (Minutes) |
|---|---|---|
| 1 | 128 | 8:30 |
| 1 | 512 | 3:31 |
| 1 | 1024 | 3:01 |
| 2 | 128 | 15:56 |
| 2 | 1024 | 4:34 |