SWRA760A April 2023 – April 2024 AWR2544 , AWR2944
RBL loads primary and secondary SBL image from the following locations:
SBL Image | Flash offset |
---|---|
Primary | 0x00000000 |
Secondary | 0x00040000 |
In QSPI Flash mode, the Primary Flash offset address is first checked for a valid certificate and image. If R5F SBL is not present, then the Secondary Flash offset is checked for a valid certificate and image. If none is found, the RBL waits in WFI mode. The Watchdog on the HSM Boot ROM expires (180 seconds) and the system is reset.
If a valid R5F SBL is found, RBL loads that to MSS L2 memory, eclipse ROM to RAM and boot.