SWRA769 august   2023 CC2564C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Demo Application
  5. 2Running the Bluetooth Code
  6. 3Server Set-Up Using HFP Demo Application
  7. 4Client Set-Up on the Demo Application
  8. 5Example: Audio Gateway with a Commercial Headset
  9. 6Application Commands
    1. 6.1  Generic Access Profile Commands
    2. 6.2  Help (DisplayHelp)
    3. 6.3  Inquiry
    4. 6.4  Pair
    5. 6.5  End Pairing
    6. 6.6  PIN Code Response
    7. 6.7  Pass Key Response
    8. 6.8  User Confirmation Response
    9. 6.9  Set Discoverability Mode
    10. 6.10 Set Connectability Mode
    11. 6.11 Set Pairability Mode
    12. 6.12 Change Simple Pairing Parameters
    13. 6.13 Get Local Address
    14. 6.14 Set Local Name
    15. 6.15 Get Local Name
    16. 6.16 Set Class of Device
    17. 6.17 Get Class of Device
    18. 6.18 Get Remote Name
  10. 7Hands-Free Profile Commands
    1. 7.1  Service Discovery
    2. 7.2  Open Audio Gateway Client
    3. 7.3  Manage Audio
    4. 7.4  Update Control Indicators
    5. 7.5  Call Waiting
    6. 7.6  Set Voice Recognition Activation
    7. 7.7  Set Speaker Gain
    8. 7.8  Set Microphone Gain
    9. 7.9  Disable Remote Sound Enhancement
    10. 7.10 Send Caller ID Notification
    11. 7.11 Set Ring Indication
    12. 7.12 Ring Indication
    13. 7.13 Send Incoming Call State
    14. 7.14 Close AG Client
    15. 7.15 Send Operator Info
    16. 7.16 Send Sub Number
    17. 7.17 Send Call List
  11. 8References
  12. 9Revision History

Change Simple Pairing Parameters

Description

The ChangeSimplePairingParameters command is responsible for changing the Secure Simple Pairing Parameters that are exchanged during the Pairing procedure when Secure SimplePairing (Security Level 4) is used. This function returns zero on a successful execution and a negative value on all errors. A Bluetooth Stack ID must exist before attempting to call thisfunction. The IOCapability and MITMProtection values are stored in static global variables which are used for Secure Simple Pairing.

Parameters

This command requires two parameters which are the I/O Capability and the MITM Requirement. The first parameter must be specified as 0 (for Display Only), 1 (for Display Yes/No), 2(for Keyboard Only), or 3 (for No Input/Output). The second parameter must be specified as 0 (for No MITM) or 1 (for MITM required).

Command Call Examples

  • "ChangeSimplePairingParameters 3 0" Attempts to set the I/O Capability to No Input/Output and turns off MITM Protection.
  • "ChangeSimplePairingParameters 2 1" Attempts to set the I/O Capability to Keyboard Only and activates MITM Protection.
  • "ChangeSimplePairingParameters 1 1" Attempts to set the I/O Capability to Display Yes/No and activates MITM Protection.

Possible Return Values

  • (0) Successfully Pairing Parameters Change
  • (-6) INVALID_PARAMETERS_ERROR
  • (-8) INVALID_STACK_ID_ERROR