SWRA769 august   2023 CC2564C

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Demo Application
  5. 2Running the Bluetooth Code
  6. 3Server Set-Up Using HFP Demo Application
  7. 4Client Set-Up on the Demo Application
  8. 5Example: Audio Gateway with a Commercial Headset
  9. 6Application Commands
    1. 6.1  Generic Access Profile Commands
    2. 6.2  Help (DisplayHelp)
    3. 6.3  Inquiry
    4. 6.4  Pair
    5. 6.5  End Pairing
    6. 6.6  PIN Code Response
    7. 6.7  Pass Key Response
    8. 6.8  User Confirmation Response
    9. 6.9  Set Discoverability Mode
    10. 6.10 Set Connectability Mode
    11. 6.11 Set Pairability Mode
    12. 6.12 Change Simple Pairing Parameters
    13. 6.13 Get Local Address
    14. 6.14 Set Local Name
    15. 6.15 Get Local Name
    16. 6.16 Set Class of Device
    17. 6.17 Get Class of Device
    18. 6.18 Get Remote Name
  10. 7Hands-Free Profile Commands
    1. 7.1  Service Discovery
    2. 7.2  Open Audio Gateway Client
    3. 7.3  Manage Audio
    4. 7.4  Update Control Indicators
    5. 7.5  Call Waiting
    6. 7.6  Set Voice Recognition Activation
    7. 7.7  Set Speaker Gain
    8. 7.8  Set Microphone Gain
    9. 7.9  Disable Remote Sound Enhancement
    10. 7.10 Send Caller ID Notification
    11. 7.11 Set Ring Indication
    12. 7.12 Ring Indication
    13. 7.13 Send Incoming Call State
    14. 7.14 Close AG Client
    15. 7.15 Send Operator Info
    16. 7.16 Send Sub Number
    17. 7.17 Send Call List
  11. 8References
  12. 9Revision History

Running the Bluetooth Code

Once the code is flashed, connect the board to a PC using a miniUSB or microUSB cable. Once connected, wait for the driver to install. This appears as XDS110 ClassApplication/User UART (COM x) for MSP432 under Ports (COM & LPT) in the Device manager. Attach a Terminal program like PuTTY to the serial port x for the board. The serial parameters to use are 115200 Baud, 8, n, 1. Once connected, reset the device using Reset S3 button and observe the stack initialized on the terminal and the help screen is displayed, which shows all of the commands. This device is now the Audio Gateway.