SWRS223D
February 2020 – February 2024
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Functional Block Diagram
5
Device Comparison
5.1
Related Products
6
Terminal Configuration and Functions
6.1
Pin Diagram
6.2
Signal Descriptions
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings
7.3
Power-On Hours (POH)
7.4
Recommended Operating Conditions
7.5
Power Supply Specifications
7.6
Power Consumption Summary
7.7
RF Specification
7.8
Thermal Resistance Characteristics for FCBGA Package [ABL0161]
7.9
Timing and Switching Characteristics
7.9.1
Power Supply Sequencing and Reset Timing
7.9.2
Synchronized Frame Triggering
7.9.3
Input Clocks and Oscillators
7.9.3.1
Clock Specifications
7.9.4
Multibuffered / Standard Serial Peripheral Interface (MibSPI)
7.9.4.1
Peripheral Description
7.9.4.1.1
SPI Timing Conditions
7.9.4.1.2
SPI Peripheral Mode Switching Parameters (SPICLK = input, SPISIMO = input, and SPISOMI = output)
7.9.4.1.3
SPI Peripheral Mode Timing Requirements (SPICLK = input, SPISIMO = input, and SPISOMI = output)
7.9.4.2
Typical Interface Protocol Diagram (Peripheral Mode)
7.9.5
Inter-Integrated Circuit Interface (I2C)
7.9.5.1
I2C Timing Requirements
7.9.6
LVDS Interface Configuration
7.9.6.1
LVDS Interface Timings
7.9.7
General-Purpose Input/Output
7.9.7.1
Switching Characteristics for Output Timing versus Load Capacitance (CL)
7.9.8
Camera Serial Interface (CSI)
7.9.8.1
CSI Switching Characteristics
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Subsystems
8.3.1
RF and Analog Subsystem
8.3.1.1
Clock Subsystem
8.3.1.2
Transmit Subsystem
8.3.1.3
Receive Subsystem
8.3.2
Host Interface
8.4
Other Subsystems
8.4.1
ADC Data Format Over CSI2 Interface
8.4.2
ADC Channels (Service) for User Application
8.4.2.1
GPADC Parameters
9
Monitoring and Diagnostic Mechanisms
10
Applications, Implementation, and Layout
10.1
Application Information
10.2
Short-, Medium-, and Long-Range Radar
10.3
Imaging Radar using Cascade Configuration
10.4
Reference Schematic
11
Device and Documentation Support
11.1
Device Nomenclature
11.2
Tools and Software
11.3
Documentation Support
11.4
Support Resources
11.5
Trademarks
11.6
Electrostatic Discharge Caution
11.7
Export Control Notice
11.8
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
13.1
Packaging Information
1
Features
FMCW transceiver
Integrated PLL, transmitter, receiver, baseband, and ADC
76GHz to 81GHz coverage with 5GHz available bandwidth
Four receive channels
Three transmit channels
Ultra-accurate chirp engine based on Fractional-N PLL
TX power: 13dBm
RX noise figure: 13dB
Phase noise at 1MHz:
–96dBc/Hz (76GHz to 77GHz)
–94dBc/Hz (77GHz to 81GHz)
Built-in calibration and self-test
Built-in firmware (ROM)
Self-calibrating system across process and temperature
Host interface
Control interface with external processor over SPI or I2C interface
Data interface with external processor over MIPI D-PHY and CSI2 v1.1
Interrupts for Fault Reporting
Functional Safety-Compliant
Developed for functional safety applications
Documentation available to aid ISO 26262 functional safety system design up to ASIL-D
Hardware integrity up to ASIL-B
Safety-related certification
ISO 26262 certified up to ASIL B by TUV SUD
AEC-Q100 qualified
AWR2243 advanced features
Embedded self-monitoring with limited Host processor involvement
Complex baseband architecture
Option of cascading multiple devices to increase channel count
Embedded interference detection capability
Power management
Built-in LDO Network for enhanced PSRR
I/Os support dual voltage 3.3V/1.8V
Clock source
Supports externally driven clock (square/sine) at 40MHz
Supports 40MHz crystal connection with load capacitors
Easy hardware design
0.65mm pitch, 161-pin 10.4mm × 10.4mm flip chip BGA package for easy assembly and low-cost PCB design
Small solution size
Operating Conditions
Junction temp range: –40°C to 140°C