SWRS223D February 2020 – February 2024
PRODUCTION DATA
Table 7-3 and Table 7-4 summarize the power consumption at the power terminals.
PARAMETER(1) | SUPPLY NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Current consumption | VDDIN, VIN_SRAM, VNWA | Total current drawn by all nodes driven by 1.2V rail | 850 | mA | ||
VIN_13RF1, VIN_13RF2 | Total current drawn by all nodes driven by 1.3V (or 1V in LDO Bypass mode) rail when 3 transmitters are used (2) | 2500 | ||||
VIOIN_18, VIN_18CLK, VIOIN_18DIFF, VIN_18BB, VIN_18VCO | Total current drawn by all nodes driven by 1.8V rail | 850 | ||||
VIOIN | Total current drawn by all nodes driven by 3.3V rail(3) | 50 |
PARAMETER | CONDITION | DESCRIPTION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Average power consumption in single chip mode. | 1.0-V internal LDO bypass mode | 1TX, 4RX | The frame is set to 50% duty cycle. 4lane CSI interface is enabled at 600Mbps for ADC data transfer | 1.42 | W | ||
2TX, 4RX | 1.62 | ||||||
3TX, 4RX | 1.82 | ||||||
Average power consumption in Cascade mode for Primary Sensor | 1.0-V internal LDO bypass mode | 3TX, 4RX | The frame is set to 50% duty cycle. 4lane CSI interface is enabled at 600Mbps for ADC data transfer | 1.97 | W | ||
Average power consumption in Cascade mode for Secondary Sensor | 1.0-V internal LDO bypass mode | 3TX, 4RX | The frame is set to 50% duty cycle. 4lane CSI interface is enabled at 600Mbps for ADC data transfer | 1.85 | W |