SWRS223D February 2020 – February 2024
PRODUCTION DATA
Table 6-1 lists the pins by function and describes that function.
All IO pins of the device (except NERROR IN, NERROR_OUT, and WARM_RESET) are non-failsafe; hence, care needs to be taken that they are not driven externally without the VIO supply being present to the device.
FUNCTION | SIGNAL NAME | PIN NUMBER | PIN TYPE | DEFAULT PULL STATUS(1) | DESCRIPTION |
---|---|---|---|---|---|
Transmitters | TX1 | B4 | O | — | Single-ended transmitter1 o/p |
TX2 | B6 | O | — | Single-ended transmitter2 o/p | |
TX3 | B8 | O | — | Single-ended transmitter3 o/p | |
Receivers | RX1 | M2 | I | — | Single-ended receiver1 i/p |
RX2 | K2 | I | — | Single-ended receiver2 i/p | |
RX3 | H2 | I | — | Single-ended receiver3 i/p | |
RX4 | F2 | I | — | Single-ended receiver4 i/p | |
CSI2 TX | CSI2_TXP[0] | G15 | O | — | Differential data Out – Lane 0 (for CSI and LVDS debug interface) |
CSI2_TXM[0] | G14 | O | — | ||
CSI2_CLKP | J15 | O | — | Differential clock Out (for CSI and LVDS debug interface) | |
CSI2_CLKM | J14 | O | — | ||
CSI2_TXP[1] | H15 | O | — | Differential data Out – Lane 1 (for CSI and LVDS debug interface) | |
CSI2_TXM[1] | H14 | O | — | ||
CSI2_TXP[2] | K15 | O | — | Differential data Out – Lane 2 (for CSI and LVDS debug interface) | |
CSI2_TXM[2] | K14 | O | — | ||
CSI2_TXP[3] | L15 | O | — | Differential data Out – Lane 3 (for CSI and LVDS debug interface) | |
CSI2_TXM[3] | L14 | O | — | ||
HS_DEBUG1_P | M15 | O | — | Differential debug port 1 (for LVDS debug interface) | |
HS_DEBUG1_M | M14 | O | — | ||
HS_DEBUG2_P | N15 | O | — | Differential debug port 2 (for LVDS debug interface) | |
HS_DEBUG2_M | N14 | O | — | ||
Chip-to-chip cascading synchronization signals | FM_CW_CLKOUT | B15 | O | — | 20-GHz single-ended output. Modulated waveform |
FM_CW_SYNCOUT | D1 | ||||
FM_CW_SYNCIN1 | B1 | I | — | 20-GHz single-ended input. Only one of these pins should be used. Multiple instances for layout flexibility. | |
FM_CW_SYNCIN2 | D15 | ||||
Reference clock | OSC_CLKOUT | A14 | O | — | Reference clock output from clocking subsystem after cleanup PLL. Can be used by the secondary chip in multichip cascading |
System synchronization | SYNC_OUT | P11 | O | Pull Down | Low-frequency frame synchronization signal output. Can be used by the secondary chip in multichip cascading |
SYNC_IN | N10 | I | Pull Down | Low-frequency frame synchronization signal
input. This signal could also be used as a hardware trigger for frame start |
|
SPI control interface from external MCU (default peripheral mode) | SPI_CS_1 | R7 | I | Pull Up | SPI chip select |
SPI_CLK_1 | R9 | I | Pull Down | SPI clock | |
MOSI_1 | R8 | I | Pull Up | SPI data input | |
MISO_1 | P5 | O | Pull Up | SPI data output | |
SPI_HOST_INTR_1 | P6 | O | Pull Down | SPI interrupt to host | |
Reserved | RESERVED | R4, R5 | — | Reserved. For debug purposes, it is recommended to have test points on these pins. | |
Reset | NRESET | P12 | I | — | Power on reset for chip. Active low. The NRESET needs to be pulled low for a minimum of 20 μsec to ensure proper device reset. |
WARM_RESET(3) | N12 | O | Open Drain | Open-drain fail-safe warm reset signal. Can be used as a status signal that the device is going through reset. | |
Sense on Power | SOP2 | P13 | I | — | The SOP pins are driven externally
(weak drive) and the AWR device senses the state of these pins during bootup to
decide the bootup mode. After boot the same pins have other functionality. [SOP2 SOP1 SOP0] = [0 0 1] -> Functional SPI mode [SOP2 SOP1 SOP0] = [1 0 1] -> Flashing mode [SOP2 SOP1 SOP0] = [0 1 1] -> debug mode [SOP2 SOP1 SOP0] = [1 1 1] -> Functional I2C mode |
SOP1 | P11 | I | — | ||
SOP0 | J13 | I | — | ||
Safety | NERROR_OUT | N8 | O | Open Drain | Open-drain fail-safe output signal. Connected to PMIC/Processor/MCU to indicate that some severe criticality fault has happened. Recovery would be through reset. |
NERROR_IN | P7 | I | Open Drain | Fail-safe input to the device. Error output from any other device can be concentrated in the error signaling monitor module inside the device and appropriate action can be taken by firmware | |
JTAG | TMS | L13 | I | Pull Up | JTAG port for TI internal
development. For debug purposes, it is recommended to have test points on these pins. |
TCK | M13 | I | Pull Down | ||
TDI | H13 | I | Pull Up | ||
TDO | J13 | O | — | ||
Reference oscillator | CLKP | E14 | I | — | In XTAL mode: Input for reference crystal In External clock mode: Single ended input reference clock port |
CLKM | F14 | O | — | In XTAL mode: Feedback drive for the reference crystal In External clock mode: Connect this port to ground |
|
Band-gap voltage | VBGAP | B10 | O | — | |
Power supply | VDDIN | F13,N11,P15,R6 | POW | — | 1.2-V digital power supply |
VIN_SRAM | R14 | POW | — | 1.2-V power rail for internal SRAM | |
VNWA | P14 | POW | — | 1.2-V power rail for SRAM array back bias | |
VIOIN | R13 | POW | — | I/O supply (3.3-V or 1.8-V): All CMOS I/Os would operate on this supply. | |
VIOIN_18 | K13 | POW | — | 1.8-V supply for CMOS IO | |
VIN_18CLK | B11 | POW | — | 1.8-V supply for clock module | |
VIOIN_18DIFF | D13 | POW | — | 1.8-V supply for CSI2 port | |
Reserved | G13 | POW | — | No connect | |
VIN_13RF1 | G5,J5,H5 | POW | — | 1.3-V Analog and RF supply,VIN_13RF1 and VIN_13RF2 could be shorted on the board | |
VIN_13RF2 | C2,D2 | POW | — | ||
VIN_18BB | K5,F5 | POW | — | 1.8-V Analog baseband power supply | |
VIN_18VCO | B12 | POW | — | 1.8-V RF VCO supply | |
VSS | E5,E6,E8,E10,E11,F9,F11,G6,G7,G8,G10,H7,H9,H11,J6,J7,J8,J10,K7,K8,K9,K10,K11,L5,L6,L8,L10,R15 | GND | — | Digital ground | |
VSSA | A1,A3,A5,A7,A9,A15,B3,B5,B7,B9,B13,B14,C1,C3,C4,C5,C6,C7,C8,C9,C15,E1,E2,E3,E13,E15,F3,G1,G2,G3,H3,J1,J2,J3,K3,L1,L2,L3, M3,N1,N2,N3,R1 | GND | — | Analog ground | |
Internal LDO output/inputs | VOUT_14APLL | A10 | O | — | |
VOUT_14SYNTH | A13 | O | — | ||
VOUT_PA | A2,B2 | IO | — | When internal PA LDO is used this pin provides the output voltage of the LDO. When the internal PA LDO is bypassed and disabled 1V supply should be fed on this pin. This is mandatory in 3TX simultaneous use case. | |
External clock out | PMIC_CLK_OUT | P13 | O | — | Dithered clock input to PMIC |
MCU_CLK_OUT | N9 | O | — | Programmable clock given out to external MCU or the processor | |
General-purpose I/Os | GPIO[0] | N4 | IO | Pull Down | General-purpose IOs. These pins are
also used to set the I2C address in case of functional I2C mode. GPIO[2:0] -> 0x000 -> I2C address 0x28 GPIO[2:0] -> 0x001 -> I2C address 0x29 GPIO[2:0] -> 0x111 -> I2C address 0x2F It is recommended that the GPIO[0] signal is connected to the host processor digital pin for debug. For proper operations, the host processor needs to be able to drive a pulse on this pin. |
GPIO[1] | N7 | IO | Pull Down | ||
GPIO[2] | N13 | IO | Pull Down | ||
I2C interface from external MCU (Target mode) | I2C_SDA | R3 | IO | Open Drain | I2C data I2C clock The host interface of I2C is selected by booting the device in SOP mode 7 [111]. The I2C address is selected using the GPIO[2:0] pins. |
I2C_SCL | P4 | I | Open Drain | ||
QSPI for Serial Flash(2) | QSPI_CS | P8 | O | Pull Up | Chip-select output from the device. Device is a controller connected to serial flash peripheral. |
QSPI_CLK | R10 | O | Pull Down | Clock output from the device. Device is a controller connected to serial flash peripheral. | |
QSPI[0] | R11 | IO | Pull Down | Data IN/OUT | |
QSPI[1] | P9 | IO | Pull Down | Data IN/OUT | |
QSPI[2] | R12 | IO | Pull Up | Data IN/OUT | |
QSPI[3] | P10 | IO | Pull Up | Data IN/OUT | |
Flash programming and RS232 UART | RS232_TX | N6 | O | Pull Down | UART pins for programming external
flash For debug purposes, it is recommended to have test points on these pins. |
RS232_RX | N5 | I | Pull Up | ||
GPADC General purpose ADC inputs for external voltage monitoring |
Analog Test1 / ADC1 | P1 | IO | — | ADC channel 1(4) |
Analog Test2 / ADC2 | P2 | IO | — | ADC channel 2(4) | |
Analog Test3 / ADC3 | P3 | IO | — | ADC channel 3(4) | |
Analog Test4 / ADC4 | R2 | IO | — | ADC channel 4(4) | |
ANAMUX / ADC5 | C13 | IO | — | ADC channel 5(4) | |
VSENSE / ADC6 | C14 | IO | — | ADC channel 6(4) |