SWRU616B September 2023 – April 2024 CC3300 , CC3301 , CC3350 , CC3351
CC33xx can have an active AP and STA roles, allowing devices to connect to CC33xx while C33xx is also connected to a separate AP. While utilizing the AP-STA feature, the CC33xx can support multiple stations, described in Section 4.2 while also being connected to an AP. This can allow the device to act as a bridge or gateway from a multitude of stations to a singular AP.