DLPA052A November 2014 – August 2025 DLP9000 , DLP9000X , DLP9500 , DLPC900 , DLPC910
Direct imaging lithography, 3D printing and other systems often use photo-reactive materials optimized for the deep blue region of the visible spectrum. This application report examines some of the thermal, duty cycle, general optical, coherency, and high de-magnification design considerations for using TI DLP® Digital Micromirror Devices [DMD] that are specified to operate down to 400 nm.