DLPA052A November 2014 – August 2025 DLP9000 , DLP9000X , DLP9500 , DLPC900 , DLPC910
Following the considerations outlined gives users a head start when integrating DLP technology into applications using light sources down to 400nm. DLP technology is helping forge the way in direct imaging lithography, 3D printing, and other emerging end equipment that need higher energy photons. Let remarkable DLP advanced light control propel application into the future.