DLPU077A March 2019 – June 2019
The DLPDLCR660TEVM, DLPDLCR470TEVM and DLPLCRDC4422EVM are designed to be used in pairs. The DMD EVMs cannot operated with the Controller EVM, DLPLCRDC4422EVM.
The DLPDLCR660TEVM, which includes the DLP660TE display chip, and the DLPDLCR470TEVM include the two flex cables required to connect to the DLPLCRDC4422EVM. DLPLCRDC4422EVM includes all circuitry required to drive the DLP660TE & DLP470TE display chip.
The DLPLCRDC4422EVM includes two DLPC4422 controllers in master-slave mode, two DLPA100s which serve as the power management and motor drivers, and other system circuitry such as the Vx1 receiver and system fan control.
The DLPLCRDC4422EVM can be programmed with either the DLP660TE or DLP470TE firmware which is available on the DLPC4422 product page. This firmware allows the DLPLCRDC4422EVM to drive either display chip. Figure 1-1 and Figure 1-2 show the top side of each EVM.
NOTE
Figure 1-2 does not show the necessary flex cables needed to pair to DLPLCRDC4422EVM.