DLPU079B February   2019  – October 2025

 

  1.   1
  2.   Using the DLP4710EVM-LC Light Control Evaluation Module
  3.   Trademarks
  4.   4
  5. 1 DLP4710 Light Control EVM Overview
  6. 2 Safety Instructions
  7. 3 Applicable Documents
  8. 4 What is in the DLP4710 Light Control EVM ?
  9. 5 Optical Module
  10. 6 Quick-Start Procedure
  11. 7 Connectors, Headers, and Switch Description
  12. 8 DLP4710 Light Control Trigger
  13. 9 EVM Setup
  14. 10Revision History

Safety Instructions

CAUTION:

Caution hot surface. Contact may cause burns. Do not touch.

WARNING:

Possible hazardous optical radiation emitted from this EVM. Do not stare at the operating lamp. There are no user serviceable parts inside the EVM optical module. Never open the optical module, which can expose a risk group 2 LED which may be harmful to the eye.

WARNING:

Observe handling precautions. Electrostatic sensitive devices.

WARNING:

Always ensure all three fans are running during operation to avoid overheating and ensure reliable operation.