DLPU079B February   2019  – October 2025

 

  1.   1
  2.   Using the DLP4710EVM-LC Light Control Evaluation Module
  3.   Trademarks
  4.   4
  5. 1 DLP4710 Light Control EVM Overview
  6. 2 Safety Instructions
  7. 3 Applicable Documents
  8. 4 What is in the DLP4710 Light Control EVM ?
  9. 5 Optical Module
  10. 6 Quick-Start Procedure
  11. 7 Connectors, Headers, and Switch Description
  12. 8 DLP4710 Light Control Trigger
  13. 9 EVM Setup
  14. 10Revision History

Optical Module

The optical module in the EVM is developed by Young Optics and is production ready. The optical module consists of the following components:

  • 0.47-inch 1080p DMD (DLP4710)
  • OSRAM P1W red, green and blue LED
  • This optical module interfaces with the EVM using DMD pin mapping Option 2. Please refer to the DLPC3479 datasheet for more information about the DMD interface.

Table 5-1 EVM Optical Module Parameter Values
PARAMETERMINTYPMAXUNIT
Brightness at Red 12A / Green 16A / Blue 16A LED current600Lum
Red LED Current12A
Green / Blue LED Current16A
Brightness Uniformity73%
Offset100%
Focus Range (Wide)40120inch
Image Diagonal Size10100inch
Throw Ratio1.39