DLPU079B February 2019 – October 2025 DLP4710 , DLPA3005 , DLPC3479
This DLP4710 Light Control EVM includes an example light engine design composed of TI DLP® electronics and optics along with GUI software to provide a flexible light steering solution with large brightness and resolution for industrial, medical and scientifc applications. This EVM features DLP4710, DLPC3479 and DLPA3005 DLP components and offers a compelling combination of resolution, brightness and programmability in a small form factor.
Figure 1-1 DLP4710 Light Control EVMSee Section 3 for other useful documentation.