DLPU079B February   2019  – October 2025

 

  1.   1
  2.   Using the DLP4710EVM-LC Light Control Evaluation Module
  3.   Trademarks
  4.   4
  5. 1 DLP4710 Light Control EVM Overview
  6. 2 Safety Instructions
  7. 3 Applicable Documents
  8. 4 What is in the DLP4710 Light Control EVM ?
  9. 5 Optical Module
  10. 6 Quick-Start Procedure
  11. 7 Connectors, Headers, and Switch Description
  12. 8 DLP4710 Light Control Trigger
  13. 9 EVM Setup
  14. 10Revision History

Connectors, Headers, and Switch Description

Table 7-1 DLP4710 Light Control EVM Installed Connectors
ConnectorNameDescription
J7PWER_SELHeader for voltage level selection for Trigger-IN/OUT
J8M_3DRConnector for selecting 3DR signal usage (Display or Light Control) for DLPC3479 Master
J9S_3DRConnector for selecting 3DR signal usage (Display or Light Control) for DLPC3479 Slave
J11I2CConnector for the I2C interface (DeVaSys USB-I2C/IO board)
J18HDMIConnector for HDMI input
J21SPIExternal SPI Programming interface connector
J22DMD CNNTConnector for DMD Flex Cable
J23Spy-Bi-WireMSP430 Spy-Bi-Wire Programming interface connector
J24WPCReserved
J26Color SensorReserved
J28PWR_INConnector for 19 V DC power
J32Fan1Connector for 12 V Fan
J33Fan2Connector for 12 V Fan
J34MSP_JTAGMSP430 JTAG Programming interface connector
J35SPI_SELHeader to select Master/Slave SPI flash for external SPI Programming interface
J36TSTPTHeader for remaining DLPC3479 test points (not used)
J40REDConnector for RED LED cable
J41GREENConnector for GREEN LED cable
J42BLUEConnector for BLUE LED cable
J43Fan3Connector for 12 V Fan
J45TEMPReserved
J47Mini_USBConnector for Cypress USB controller
J48TRIGConnector for Trigger In and Trigger Out for Light Control Application
SW21ON/OFFProjector ON/OFF Switch
SW28PS_ON/OFFPower Supply ON/OFF Switch