DLPU081B January 2019 – January 2024 DLPC3479
Table 3-5 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | External Video Source Format |
| Command Parameter | Port | Bits/Pixel | Data Type | Bus Width | Clks/Pixel | Notes |
|---|---|---|---|---|---|---|
| 40h | Parallel | 16 | RGB 565 | 16 | 1 | Auto-select RGB CSC |
| 41h | Parallel | 18 | RGB 666 | 18 | 1 | Auto-select RGB CSC |
| 42h | Parallel | 24 | RGB 888 | 8 | 3 | Auto-select RGB CSC |
| 43h | Parallel | 24 | RGB 888 | 24 | 1 | Auto-select RGB CSC |
| 50h | Parallel | 18 | YCbCr 666 | 18 | 1 | Auto-select YCbCr CSC |
| 51h | Parallel | 24 | YCbCr 888 | 24 | 1 | Auto-select YCbCr CSC |
| 60h | Parallel | 16 | YCbCr 4:2:2 88 | 8 | 2 | Auto-select YCbCr CSC Auto-select 4:2:2 → 4:4:4 |
| 61h | Parallel | 16 | YCbCr 4:2:2 88 | 16 | 1 | Auto-select YCbCr CSC Auto-select 4:2:2 → 4:4:4 |