DLPU082C August 2021 – March 2024 DLPC7540
Control point table is used to configure position of source points. These source points are moved by the warping engine to their respective destination Manual Warp Table. Control point table also determine the number of rows and columns in Manual Warp Table. The number of destination points is implied to be same number as the source points.