DLPU112 October 2021 DLPC6540
The minimum recommended system requirements for the DLP EVM GUI tool are shown in Table 1-1.
| Description | Version |
|---|---|
| Operation System | Windows 10 |
| .Net Framework | 4.6.1 |
| Processor | 1GHz or faster |
| RAM | 1GB |
| Disk-space (minimum) | 3GB |
| Internet Connection | Required for .Net Framework installation |