DLPU132D October 2023 – August 2026
![]() To minimize the risk of fire or equipment damage, make sure that air is allowed to circulate freely around the DLPLCRC964EVM controller board while operating. |
![]() The DLPLCRC964EVM contains ESD-sensitive components. Handle with care to prevent permanent damage. |
![]() When choosing your LED or laser component (not included with this EVM) the end user must consult the data sheet supplied by the manufacturer of the illuminator to identify the EN62471 Risk Group Rating and review any potential eye hazards associated with the illuminator chosen. Always consider and implement the use of effective light filtering and darkening protective eye wear and be fully aware of surrounding laboratory-type set-ups when viewing intense light sources that can be required to minimize or eliminate such risks to avoid accidents related to temporary blindness. |