DLPU132D October 2023 – August 2026
The connector J10 is used for 3.3V external I2C operations. The I2C connector J10 pins are shown in Table 2-11.
Two matching four-pin, 1.25mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
| Description | Pin | Supply Range |
|---|---|---|
| I2C SCL | 1 | 3.3V |
| I2C SDA | 2 | 3.3V |
| 3.3V supply | 3 | 3.3V |
| Ground | 4 | 0V |
| Ground | 5 | 0V |
| Ground | 6 | 0V |