DLPU132D October 2023 – August 2026
The TESTMUX connector J4 pins are shown in Table 2-11.
| Description | Pin | Supply Range |
|---|---|---|
| Ground | 1 | 0V |
| Ground | 2 | 0V |
| TESTMUX_0 | 3 | 1.8V |
| TESTMUX_8 | 4 | 1.8V |
| TESTMUX_1 | 5 | 1.8V |
| TESTMUX_9 | 6 | 1.8V |
| TESTMUX_2 | 7 | 1.8V |
| TESTMUX_10 | 8 | 1.8V |
| TESTMUX_3 | 9 | 1.8V |
| TESTMUX_11 | 10 | 1.8V |
| TESTMUX_4 | 11 | 1.8V |
| TESTMUX_12 | 12 | 1.8V |
| TESTMUX_5 | 13 | 1.8V |
| TESTMUX_13 | 14 | 1.8V |
| TESTMUX_6 | 15 | 1.8V |
| TESTMUX_14 | 16 | 1.8V |
| TESTMUX_7 | 17 | 1.8V |
| TESTMUX_15 | 18 | 1.8V |
| Ground | 19 | 0V |
| Ground | 20 | 0V |